IESNA:LM-63-2002
[TEST]P956712
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9B-740-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 70 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]45176
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
7046.6 6615.9 6242.1 5799.9 5357.7 5083.9 4986.9 5001.1 5083.9 5189.4
5683 7215 9702.7 12196.1 14718.1 16649.5 18355.5 19696.4 21068.6 21950.1
22015.8 20923.1 16041.8 13976.3 11628.4 7902.5 4895.6 3868.5 2599 1369.4
684.7 519.2 330.9 194 77 0 0
7046.6 6675.8 6302 5862.7 5414.8 5138.1 5035.4 5026.8 5098.1 5195.1
5574.5 6904 9294.7 12096.3 14515.5 16526.8 18298.4 19830.4 21114.2 22132.7
22361 21459.4 16743.6 14330.1 12093.4 8407.5 5212.2 4014 2687.4 1437.9
798.8 627.6 427.9 279.6 182.6 42.8 0
7046.6 6667.2 6316.3 5899.8 5463.3 5192.3 5078.1 5055.3 5101 5189.4
5437.6 6413.3 8461.7 11134.8 13728.1 16039 18133 19924.6 21493.7 22800.3
23279.6 22883 21391 16817.8 14104.7 10407.3 6530.3 4701.6 3420.6 1999.9
1346.6 1112.6 972.8 810.2 556.3 97 0
7046.6 6707.1 6370.5 6008.2 5617.3 5326.3 5198 5146.6 5163.7 5232.2
5354.9 5862.7 7220.7 9417.4 12030.6 14641 17211.5 19667.8 21864.6 23453.6
24417.9 24549.1 23835.9 22597.7 20572.2 17091.7 13956.3 10715.5 7183.6 3326.5
1688.9 1112.6 841.6 556.3 219.7 0 0
7046.6 6721.4 6439 6133.7 5817 5574.5 5429.1 5372 5363.4 5417.6
5508.9 5697.2 6302 7662.9 9759.7 12247.5 15029 17896.2 20743.4 23136.9
24880.1 25821.5 25858.6 25171.1 24238.2 22962.9 21179.9 18107.3 13471.4 8136.4
3474.8 1209.6 505 282.4 111.3 8.6 0
7046.6 6778.5 6527.4 6316.3 6088.1 5905.5 5805.6 5760 5754.3 5797.1
5879.8 5999.6 6250.7 6809.9 7948.2 9705.5 12005 14629.6 17374.1 20095.8
22686.2 24880.1 26543.3 27213.7 27279.3 27248 27282.2 26511.9 22957.2 16318.5
9100.7 3064 778.8 288.1 71.3 5.7 0
7046.6 6835.5 6644.4 6507.4 6399 6327.7 6313.4 6339.1 6390.5 6458.9
6561.6 6704.3 6889.7 7197.8 7711.4 8590.1 9956.6 11793.9 13865 16090.3
18509.6 21011.5 23447.9 25650.3 27596 29190.8 30859.7 32525.8 32494.4 27390.6
17008.9 7203.5 1877.2 530.6 159.8 11.4 0
7046.6 6912.6 6798.4 6732.8 6724.3 6764.2 6846.9 6989.6 7126.5 7292
7514.5 7739.9 7965.3 8270.5 8669.9 9289 10247.6 11594.1 13171.8 15034.7
17157.3 19279.8 21490.8 23596.3 26312.2 29108 32503 35695.4 37298.7 35381.6
27895.6 15214.5 4262.2 907.2 194 14.3 0
7046.6 6998.1 6958.2 6998.1 7080.9 7217.8 7391.8 7597.2 7791.2 8008.1
8244.9 8484.5 8738.4 9075 9517.2 10159.1 11049.2 12290.3 13833.7 15622.4
17782.1 20081.5 22643.4 25430.7 28451.9 31809.7 35353 38688.1 40405.5 38696.6
30457.5 14033.4 2981.3 773.1 159.8 14.3 0
7046.6 6995.3 6983.9 7035.2 7135.1 7294.8 7494.5 7688.5 7913.9 8122.2
8356.1 8584.3 8846.8 9160.6 9614.2 10267.6 11177.6 12421.5 13996.3 15927.7
18118.7 20520.8 23139.8 26046.9 29145.1 32554.3 36109 39287.2 40705 38245.9
28711.5 11685.4 2268 602 119.8 11.4 0
7046.6 7052.3 7098 7254.9 7446 7705.7 8019.5 8333.3 8644.3 8958.1
9263.3 9591.4 9942.3 10415.9 11106.3 11990.7 13074.8 14455.6 16110.3 17964.7
19944.6 21998.6 24218.2 26315.1 28237.9 29866.9 31127.9 31513 30109.4 25735.9
16512.5 4847.1 881.5 271 68.5 22.8 0
7046.6 7078 7163.6 7334.8 7580.1 7888.2 8227.7 8584.3 8935.3 9254.8
9565.7 9868.1 10190.5 10584.2 11055 11694 12544.2 13579.8 14740.9 15942
17157.3 18381.2 19568 20506.6 20997.3 21003 20555.1 19539.4 17451.1 14495.5
9406 3158.2 704.7 231.1 88.4 34.2 0
7046.6 7083.7 7189.3 7360.5 7614.4 7902.5 8207.8 8501.6 8749.8 8938.1
9046.5 9115 9137.8 9172 9240.5 9351.8 9648.5 10279 11077.8 11859.5
12370.1 12604.1 12558.4 11922.2 10524.3 8675.6 6624.4 4342.1 2527.7 1363.7
730.3 322.4 134.1 54.2 20 2.9 0
7046.6 7100.8 7163.6 7283.4 7371.9 7420.4 7426.1 7312 7103.7 6747.1
6245 5617.3 4904.1 4185.2 3491.9 2844.3 2265.2 1874.3 1737.4 1720.3
1737.4 1726 1552 1229.6 878.7 587.7 390.8 296.7 245.3 199.7
154.1 97 39.9 17.1 5.7 0 0
7046.6 7103.7 7089.4 6992.4 6784.2 6467.5 6036.7 5414.8 4601.7 3657.4
2775.9 2054.1 1532 1255.3 1155.4 1135.5 1121.2 1104.1 1075.5 1044.2
995.7 890.1 733.2 570.6 439.3 348.1 276.7 216.8 168.3 125.5
82.7 39.9 17.1 5.7 0 0 0
7046.6 7063.8 6912.6 6547.4 5996.8 5280.7 4305 3235.2 2322.3 1686.1
1349.4 1203.9 1115.5 1041.3 975.7 921.5 893 861.6 833 804.5
758.9 679 576.3 467.9 368 293.8 236.8 182.6 136.9 94.1
48.5 22.8 8.6 0 0 0 0
7046.6 7012.4 6664.4 6053.8 5203.7 4148.1 2932.8 2005.6 1497.8 1323.7
1238.2 1158.3 1058.4 938.6 815.9 713.2 636.2 602 624.8 659
659 619.1 547.8 456.5 359.5 285.3 222.5 174 128.4 85.6
54.2 22.8 8.6 0 0 0 0
7046.6 6992.4 6476.1 5608.8 4450.5 3081.1 2011.3 1492.1 1355.1 1280.9
1203.9 1095.5 967.1 830.2 699 587.7 496.4 450.8 430.8 425.1
427.9 427.9 416.5 379.4 333.8 285.3 239.6 191.1 154.1 122.7
91.3 54.2 11.4 0 0 0 0
7046.6 6983.9 6322 5295 3919.9 2513.4 1651.8 1406.5 1329.4 1258.1
1161.1 1035.6 898.7 758.9 639 539.2 476.4 442.2 419.4 399.4
379.4 362.3 348.1 330.9 308.1 276.7 236.8 199.7 171.2 139.8
102.7 62.8 11.4 0 0 0 0
7046.6 6949.6 6182.2 5012.5 3506.2 2145.4 1503.5 1380.8 1315.2 1232.4
1126.9 1009.9 884.4 747.5 627.6 539.2 485 456.5 436.5 419.4
396.6 379.4 359.5 339.5 313.8 271 216.8 185.4 154.1 122.7
85.6 39.9 5.7 0 0 0 0
7046.6 6946.8 6139.4 4907 3337.9 2008.4 1457.8 1369.4 1309.5 1221
1112.6 1004.2 887.2 758.9 636.2 542 490.7 462.2 439.3 422.2
405.1 385.1 362.3 336.6 299.6 242.5 176.9 148.4 119.8 88.4
57.1 20 0 0 0 0 0
7046.6 6952.5 6113.7 4864.2 3266.6 1965.6 1457.8 1366.5 1303.8 1218.2
1106.9 998.5 887.2 756 633.3 539.2 490.7 462.2 442.2 425.1
408 385.1 362.3 336.6 296.7 233.9 171.2 145.5 114.1 85.6
51.4 17.1 0 0 0 0 0
